Suche nach Branche
Suche nach Kategorie
Benutzerdefinierte Suche
Karriere
Direktvertrieb und Distributoren
Europa
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrika
Find out more
• Compact 1 Watt converter in DIP-8 package
• Continuous short circuit protection
• Unregulated outputs
• Operating temperature range -40 to +85 °C without derating
• I/O isolation 1’500 VDC
• Input voltage ranges (±10%): 5, 12, 24 VDC
• Efficiency up to 83%
• 3-year product warranty
The TDU 1 series consists of a set of isolated 1 Watt DC/DC converters with unregulated outputs in a compact DIP-8 package. They are designed to offer a compact low-cost alternative to regulated series with no concession on quality and lifetime. They feature a continuous short circuit protection circuit, I/O-isolation of 1500 VDC and an operating temperature range from –40°C to 85°C without derating. The compact dimensions of these converters make them an ideal solution for many space critical applications in communication equipment, instrumentation and industrial electronics.
Model and Datasheet:
TDU 1 series