







TMDC 20H
The TMDC 20H series complements Traco Power’s successful TMDC line of Industrial DC/DC off-board modules. All models provide a high 2:1 input voltage range from 80-160 VDC and a reinforced 3000 VAC isolation voltage as well as fully regulated outputs. Internal filters limit conducted and radiated emissions (EN 55032 class A) but also increase the modules EMC immunity (EN 55035). The modules come in fully encapsulated plastic packages and feature a high temperature range from –40° up to 85°C without derating. Latest IT safety certifications (UL 62368-1) and DC-OK and remote on/off functions complete the package to provide an ideal solution for many harsh industrial and 110 VDC battery applications in need of a reinforced isolation to provide a safe SELV output.
Product Documentation
Additional Documents
Compliance & ConformityAccessories
Compatible AccessoriesFully encapsulated chassis mount modules
High 2:1 input voltage range: 80-160 VDC
Reinforced I/O-isolation 3’000 VAC
Harsh industrial EMC capabilities:
Integrated filters for emission (EN 55032) & immunity (EN 55035)
Operating temperature range -40 to +85°C without derating
Protection against overload, undervoltage and short circuit
DC-OK (LED) and Remote On/Off function
IEC/EN/UL 62368-1 safety approvals
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
The following link will take you to the declarations of conformity for the selected product:
Models in Series

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

6 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 2.09" x 1.34"

10 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 3.11" x 1.34"

40 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.51"

60 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.68"

DIN-Rail mounting kit, plastic, for TMP 15 series