




TEN 30WI
The TEN 30WI series is a family of high performance 30W dc-dc converters featuring ultra wide 4:1 input voltage ranges in a compact low profile package with industry-standard footprint. A very high efficiency allows operating temperatures up to 85°C. A built-in filter for both input and output minimizes the need for external filtering. Further standard features include remote On/Off, output voltage trimming, over voltage protection, under voltage lockout and short circuit protection. Typical applications for these products are battery operated equipment and distributed power architectures in communication and industrial electronics, everywhere where isolated, tightly regulated voltages are required and space is limited on the PCB.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
Product Documentation
Accessories
Compatible Accessories2“ x 1“ x 0.4“ shielded metal package
Ultra wide 4:1 input voltage range
Single- dual- and triple output models
Very high efficiency up to 91 %
Operating temperature range –40 °C to +85 °C
Over temperature protection
I/O isolation 1500 VDC
Remote On/Off
Adjustable output voltage
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"

30 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package

Common Mode Choke, 450 µH, 25 mΩ, 5.2 A

2"x1.5" metal heatsink, 8.2 K/W, H=5.6 mm