![](/sites/default/files/styles/product_detail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=xSlM3KIF&t=1724544001)
TPP 450A
Produkt
The TPP 450A Series of 450 Watt AC/DC power supplies feature a reinforced double I/O isolation system according to latest medical safety standards (60601-1 3rd edition, 2 x MOPP). The earth leakage current is below 100 µA what makes the units suitable for BF (body floating) applications. The excellent efficiency of up to 94% allows a high power density for the standard 3" x 5" packaging format.
Natural convection cooled power up to 320 W at +50°C and 150W at +85°C. Thus you can power your medical device in a quiet and hygienic way as you don’t need to run a fan to cool down the power supply. High reliability is provided by use of industrial quality grade components and an excellent thermal management. It makes the products an ideal solution for medical devices and for demanding safety and space critical applications.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/015_2MOPP_Sign.png?itok=KwkVGp8I&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1724544001)
High power density 3" x 5" open frame medical power supply
450 Watt with forced air cooling, up to 320 Watt convection cooled without derating up to 50°C
Medical certification to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
EMC compliance to IEC/EN 60601-1-2 4th edition
Risk management process according to ISO 14971 incl. risk management file
Acceptance criteria for electronic assemblies acc. to IPC-A-610 class 3
Isolation (4000 VAC) and leakage current (<100 µA) rated for BF applications
Standard features: 5 V standby output 12 V fan output, Remote On/Off, Power Good Signal, variable fan speed
Operating up to 5000 m altitude
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp450a_mainpicture.jpeg?itok=jTSCOQuS&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp150a_mainpicture.jpeg?itok=x9NFJ0ud&t=1724544001)
150 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 4" x 2"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp450ba_m_mainpicture.jpeg?itok=CCIbS8CB&t=1724544001)
450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp450_aux1_mainpicture.jpeg?itok=JKU4uUXd&t=1724544001)
Cable for auxiliary connection (2 x 4 pin) for TPP 450 series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp450_aux2_mainpicture.jpeg?itok=OGsoThZn&t=1724544001)
Cable for auxiliary connection (2 x 5 pin) for TPP 450 series