TEN 40E
Produkt
The TEN 40E is rounding out Traco Power’s existing 40 Watt product range. Driven by current market trends this series was developed to maximize quality and cost efficiency in one product. Due to a new design approach the TEN 40E thus offers a cost efficient solution with not only no concession on quality or reliability but even improved specifications compared to its predecessor. It comes in a standard 2” x 1” metal package with a 2:1 input voltage range. High efficiencies of up to 93% allow for an operating temperature range (natural convection) of -40 to +70°C without power derating (model dependent). Certified according to the latest IT standard (IEC/EN/UL 62368-1) and equipped with additional features like remote on/off function and protection against short circuit, overvoltage and over temperature the TEN 40E series is suitable for many industrial applications.
Herunterladen
Developed to maximize quality in a cost efficient design
Excellent temperature capabilities
2” x 1” metal package (6-side shielded)
Wide 2:1 input voltage range:
9-18, 18-36, 36-75 VDC
Minimal heat development due to high efficiencies up to 93%
Operating temperature range -40 to +85°C
1600 VDC I/O-isolation
Remote On/Off and Trim function
Protection against short circuit, overvoltage and overtemperature
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"
40 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 2”x1”
Common Mode Choke, 398 µH, 9 mΩ, 10.05 A
2"x1" metal heatsink, 10 K/W, H=5.6 mm
2"x1" metal heatsink, 6 K/W, H=20.3 mm
2"x1" metal heatsink, 9 K/W, H=7.6 mm
2"x1" metal heatsink, 7 K/W, H=12.7 mm