![](/sites/default/files/styles/product_detail/public/products/pictures/tos06sm_mainpicture.jpeg?itok=vs280e5I&t=1724544001)
TOS 06SM
Produkt
The TOS 06SM series is a range of high performance non-isolated DC/DC converters with very high efficiency that can supply up to 6 A of output current. These modules provide precisely regulated output voltages which can be set via an external resistor to a value from 0.75 VDC to 5.0 VDC. These converters work over a wide input voltage range of 2.4 to 5.5 VDC or 8.3 to 14.0 VDC. Further features include remote On/Off, under voltage lockout and over current protection. These products have an open-frame construction with very small footprint and are available in a SMT package. The TOS 06SM series is fully RoHS compliant and can withstand industry standard handling, cleaning and the high temperatures of lead-free reflow solder processes.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
Small size, low profile
SMT package
Cost-efficient open frame design
Wide input voltage ranges
Output voltages trim from 0.75 VDC to 5.0 VDC
Delivers up to 6 A with minimal derating
Ultra high efficiency to 94 %
Fast transient response
Remote On/Off control
Wide temperature range –40°C to +85°C
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tos06sm_mainpicture.jpeg?itok=EuUMfo15&t=1724544001)
6 Amp POL switching regulator, wide input range, non-isolated, pos.-pos. circuit, open frame, SMD package
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tos06sm_mainpicture.jpeg?itok=EuUMfo15&t=1724544001)
6 Amp POL switching regulator, wide input range, non-isolated, pos.-pos. circuit, open frame, SMD package