![](/sites/default/files/styles/product_detail/public/products/pictures/ten_hs9_mainpicture.jpeg?itok=AxfUDtwO&t=1721606402)
TEN-HS9
2"x1" metal heatsink, 7 K/W, H=12.7 mm
Herunterladen
Where to buy
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
![](/themes/custom/traco/images/stock_section_image.png)
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1721606402)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30uir_dimensionsA.png?itok=KrToE8Q4&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30uir_pinoutA.png?itok=y8ly1GKd&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30uir_dimensionsB.png?itok=M5umez5V&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30uir_pinoutB.png?itok=En0gr3Jt&t=1721606402)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten40e_dimensionsA.png?itok=Yu_3cwOk&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten40e_pinoutA.png?itok=_RPXWxPm&t=1721606402)
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40uir_mainpicture.jpeg?itok=BQttboe1&t=1721606402)
40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten40uir_dimensionsA.png?itok=2The5Ei4&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten40uir_pinoutA.png?itok=BJ7Pt7wh&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten40uir_dimensionsB.png?itok=eUdkSE2C&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten40uir_pinoutB.png?itok=kK6XwJzy&t=1721606402)
40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten40wie_dimensionsA.png?itok=f94_cLla&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten40wie_pinoutA.png?itok=tG_VHaLs&t=1721606402)
40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten40wir_dimensionsA.png?itok=J-Q_MPaz&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten40wir_pinoutA.png?itok=yTktqhfW&t=1721606402)
60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten60n_dimensionsA.png?itok=FE3vvVRa&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten60n_pinoutA.png?itok=5wQxqCEm&t=1721606402)
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten60win_dimensionsA.png?itok=A5oLLtmy&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten60win_pinoutA.png?itok=3N4uLA9v&t=1721606402)
60 Watt DC/DC converter, railway, 4:1 input, high power density, encapsulated, 2"x1" metal package
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten60wir_dimensionsA.png?itok=rRA-L3wP&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten60wir_pinoutA.png?itok=SRO-XcZZ&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten60wir_dimensionsB.png?itok=o3xmCQ0j&t=1721606402)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten60wir_pinoutB.png?itok=SjD9v0Ie&t=1721606402)