TEN 15
Produkt
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
The TEN 15 series is a family of high performance 15W DC/DC converters in a compact 2” x 1” low profile package with industry standard footprint. A high efficiency allows a wide operating temperature range of –40°C to +85°C. A built-in EMI filter is built in to meet EN 55022, class A without any external components.
Further standard features include over voltage protection and short-circuit protection. Typical applications for these converters are battery operated equipment, instrumentation, distributed power architectures in communication and industrial electronics, everywhere where isolated, tightly regulated voltages are required.
Herunterladen
Wide 2:1 input range
High efficiency up to 88%
Extended operating temperature range –40°C to +85°C
Indefinite short circuit protection
I/O isolation 1500 VDC
Input filter to meet EN 55022, Class A and FCC, level A without external components
Industry standard footprint
Shielded metal case with insulated baseplate
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, high reliability, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 1.0" x 1.0" metal package
2"x1" metal heatsink, 10 K/W, H=5.6 mm