![](/sites/default/files/styles/product_detail/public/products/pictures/tpp65_mainpicture.jpeg?itok=OFFYG_RQ&t=1719964801)
TPP 65
Produkt
The TPP 65 Series of 65 Watt AC/DC power supplies feature a reinforced double I/O isolation system according to latest medical safety standards (60601-1 3rd edition, 2 x MOPP). The leakage current is below 75 µA what makes the units suitable for BF (body floating) applications.
The excellent efficiency of up to 92% allows a high power density for the standard 2.38” x 3.53” packaging format. The full load operating temperature range is –40°C to +60°C while it goes up to 85°C with 50% load derating (for single output models). The EMC characteristic is dedicated for applications in industrial and domestic fields.
High reliability is provided by use of industrial quality grade components and an excellent thermal management. It makes the products an ideal solution for medical devices and for demanding safety and space critical applications.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/015_2MOPP_Sign.png?itok=KwkVGp8I&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/071_ClassII_Prepared_Sign.png?itok=TS28pDkN&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/080_ERP_Ready_Sign.png?itok=WGsNfqGI&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1719964801)
Enclosed power supply with screw terminal connection
Certification according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
Low leakage current <75 µA rated for BF applications
Risk management process according to ISO 14971 incl. risk management file
Acceptance criteria for electronic assemblies acc. to IPC-A-610 Level 3
EMC compliance to IEC 60601-1-2 ed. 4
Protection class l and ll
Operating up to 5000 m altitude
Ready to meet ErP directive, <0.15 W no load power consumption
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp65_mainpicture.jpeg?itok=Q9w0xhl5&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp100_mainpicture.jpeg?itok=USKghNXE&t=1719964801)
100 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount 3" x 2"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp40_mainpicture.jpeg?itok=9BUXosW0&t=1719964801)
40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp65a_mainpicture.jpeg?itok=kap8AT2z&t=1719964801)
65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"