TMP-MK2
DIN-Rail mounting kit, plastic, for TMP 30 and TMP 60 series
Zusätzliche Dokumente
Herunterladen
1x Heat Sink (Mounting Plate)
4x Screw M3x12, round head
4x Screw M3x8, round head
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
15-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount
40 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.51"
40 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.51"
40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount
60 Watt DC/DC converter, industrial, 4:1 input, harsh industrial EMC capabilities, 2500 VDC isolation, encapsulated, chassis mount, 4.41" x 2.67"
60 Watt DC/DC module, industrial, 2:1 input, harsh industrial EMC capabilities, 3000 VAC reinforced isolation, encapsulated, chassis mount, 4.41" x 2.68"
60 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount