![](/sites/default/files/styles/product_detail/public/products/pictures/tck_077_mainpicture.jpeg?itok=61opVPoM&t=1721692802)
TCK-077
Inductor, 8.2 µH, 80 mΩ, 1.5 A
Zusätzliche Dokumente
Herunterladen
Specifications
Inductance
8.2 µH
Inductance Tolerance
20 %
Impedance
80 mΩ
Rated Current
1.5 A
Maximum Temperature
125 °C
Minimum Temperature
-40 °C
Connection Type
SMD (Surface-Mount Device)
Length
5.8 mm
Width
5.2 mm
Height
4.5 mm
Weight
0.48 g
Product Warranty
3-year
Where to buy
Select your country
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
Buy online
![](/themes/custom/traco/images/stock_section_image.png)
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
6 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC
6 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8
Open details
Pinning TMR 6
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/tmr6_dimensionsA.png?itok=_MwQ_eVy&t=1721692802)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/tmr6_pinoutA.png?itok=JEdbPsRC&t=1721692802)