TBL-BC
The TBL-BC power supply is a uninterruptible DIN-Rail switch mode power supply designed for application in alarm equipment, building automation or other security relevant systems. It guarantees continued operation in the case of a mains power failure. The unit charges the external battery at an optimum charge voltage to suit the battery temperature using an external NTC temperature sensor. An alarm output will indicate if there is a problem with the battery voltage, the battery temperature or the mains input voltage.
Accessories
Compatible AccessoriesUninterruptible switch mode power supply for DIN-rail mount
Battery management system included
Uninterrupted 24 VDC / 60 W
For Alarm equipment compliant EN 50131
External battery size free selectable
Adjustable output voltage
Short circuit and overload protection
Easy snap-on mounting on DIN-rail
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Models in Series

Battery sensor (NTC) with 2 m connection line for TBL-BC series