![](/sites/default/files/styles/product_detail/public/products/pictures/tck_076_mainpicture.jpeg?itok=RTArz4Lr&t=1724544001)
TCK-076
Common Mode Choke, 55 µH, 9 mΩ, 5.7 A
Zusätzliche Dokumente
Herunterladen
Specifications
Inductance
55 µH
Inductance Tolerance
35 %
Impedance
9 mΩ
Rated Current
5.7 A
Rated Voltage
500 VDC
Maximum Temperature
105 °C
Minimum Temperature
-40 °C
Connection Type
THD (Through-Hole Device)
Length
11.5 mm
Width
11.5 mm
Height
8.8 mm
Weight
1.35 g
Product Warranty
3-year
Where to buy
Select your country
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
Buy online
![](/themes/custom/traco/images/stock_section_image.png)
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
30 W
9-18, 18-36, 36-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
Open details
Pinning TEN 30
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30_dimensionsA.png?itok=0_7SNiHi&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30_pinoutA.png?itok=8KDQczfX&t=1724544001)
30 W
9-36, 18-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15, 5/±12, 5/±15, 3.3/±12, 3.3/±15 VDC
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
Open details
Pinning TEN 30WIN: Single and dual output models
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30win_dimensionsA.png?itok=EP68h9t0&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30win_pinoutA.png?itok=yl42_C9c&t=1724544001)
Pinning TEN 30WIN: Triple output models
![](/sites/default/files/styles/max_width_1000/public/products/dimensions/ten30win_dimensionsB.png?itok=okzMGz1Z&t=1724544001)
![](/sites/default/files/styles/max_width_1000/public/products/pinout/ten30win_pinoutB.png?itok=KFgKjOr8&t=1724544001)