TXO 500

The TXO 500 is a compact 500 Watt AC/DC open frame module with reinforced I/O isolation designed for a wide range of cost sensitive applications. A high efficiency of 92% allows the TXO 500 to deliver 290 Watt up to +50°C with convection cooling and 500 Watt up to +50°C with forced air cooling, while going up to +70°C with derating. It comes with an active power factor correction and EMC characteristics dedicated for applications in industrial/automation and test & measurement fields. The TXO 500 also features auxiliary functions like remote on/off, sense function and standby power making these power supplies an ideal solution for various industrial and cost sensitive applications.

Product Status
Aktiv
Product is recommended for new designs.

Product Documentation

Features

Industrial AC/DC power supplies for
cost sensitive applications in 6" x 4" package

Universal input range 90 to 264 VAC

Operating temperature range:
-20°C to +70°C

Protection class II prepared

Internal EN 55032 class B filter

Short circuit, overvoltage and overload
protection

Remote On/Off, Sense and standby power output functions

IEC/EN/UL 62368-1 safety approvals

Compliance to EN 61000-3-2

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TXO 500-112-J
450 W
90-264 VAC / 120-370 VDC
12 VDC
(11.04-12.96 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

TXO 500-115-J
450 W
90-264 VAC / 120-370 VDC
15 VDC
(13.8-16.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

TXO 500-124-J
500 W
90-264 VAC / 120-370 VDC
24 VDC
(22.8-25.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

on demand
500 W
90-264 VAC / 120-370 VDC
36 VDC
(34.2-37.8 VDC)
Aktiv
TXO 500-148-J
500 W
90-264 VAC / 120-370 VDC
48 VDC
(45.6-50.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

on demand
500 W
90-264 VAC / 120-370 VDC
56 VDC
(53.2-58.8 VDC)
Aktiv
Similar series
TXO 200

200 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 4" x 3"

TXO 300

300 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 6" x 3"

Compatible accessories