







TEP 100CM
The TEP-100 Series is a family of isolated high performance DCDC converter modules with ultra-wide 2:1 input voltage ranges. They come in chassis mount version with screw terminal block. These converters are suitable for a wide range of applications, but the product is designed particularly also for industrial applications where often no PCB mounting is possible but the module has to be mounted on a chassis. Four threaded M3 inserts in the module makes chassis mount or attachment of a heatsink for optimal thermal management very simple. For easy connection there is also an unique adaptor available with screw terminals. A very high efficiency allows an operating temperature up to +60°C with natural convection cooling without power derating. Further features include output voltage trim, Remote On/Off and under voltage lockout. The very wide input voltage range make these converters also an interesting solution for battery operated systems.
Product Documentation
Additional Documents
Compliance & ConformityAccessories
Compatible AccessoriesChassis mount with screw terminal block
Wide 2:1 input voltage range
Full load operation up to 60°C with convection cooling
Soft start
Under voltage lock-out circuit
Input protection filter
Optional DIN-rail mounting kit
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
The following link will take you to the declarations of conformity for the selected product:
Models in Series

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.

100 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

100 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

100 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

Common Mode Choke, 156 µH, 15 mΩ, 11.3 A

Common Mode Choke, 305 µH, 20 mΩ, 11.3 A

DIN-Rail mounting kit, metal, for TEP series

Common Mode Choke, 1186 µH, 24 mΩ, 5.8 A

Common Mode Choke, 620 µH, 25 mΩ, 7.5 A