![](/sites/default/files/styles/product_detail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=DJ7OIKMp&t=1724457601)
TPP 30-J
Produkt
The TPP 30-J AC/DC power supplies feature a reinforced double I/O isolation system according to medical safety standards IEC/EN/ES 60601-1 3rd edition for 2 x MOPP approved for an operating altitude of 5000 m. The earth leakage current is below 75 µA what makes the units suitable for BF (body floating) applications. The excellent efficiency of up to 91.5% offers a high power density in the packaging format 1.5” x 3.95”. The full load operating temperature range covers –40°C to +60°C while it goes up to 85°C with 50% load derating. The units operate in compliance to the medical EMC emission and immunity levels according to latest standard IEC 60601-1-2 4th edition.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/015_2MOPP_Sign.png?itok=KwkVGp8I&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/071_ClassII_Prepared_Sign.png?itok=TS28pDkN&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/080_ERP_Ready_Sign.png?itok=WGsNfqGI&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1724544001)
High power density power supply (encapsulated)
Certification according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
Low leakage current <75 µA rated for BF applications
EMC compliance to IEC 60601-1-2 4th edition
Risk management process according to ISO 14971 incl. risk management file
Acceptance criteria for electronic assemblies acc. to IPC-A-610 Level 3
Protection class ll
Operating up to 5000 m altitude
Ready to meet ErP directive, no load power consumption <60 mW
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tpp30_j_mainpicture.jpeg?itok=k0D4_O1x&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp15_j_mainpicture.jpeg?itok=-g3aYtQ5&t=1724457601)
15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp30_d_mainpicture.jpeg?itok=KsaYgIm9&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 2.89" x 1.50"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp30a_d_mainpicture.jpeg?itok=Lgel3PlD&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 2.74" x 1.1"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tpp30a_j_mainpicture.jpeg?itok=w1FMU7SX&t=1724457601)
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 3.34" x 1.36"