



TIM 3.5
The TIM 3.5 series is a range of high performance, regulated 3.5 Watt DC/DC converters in a DIP-16 plastic package. The reinforced I/O-isolation system complies with the medical safety requirements for 2 × MOPP (Means Of Patient Protection). The converters constitute also a reliable solution for many demanding applications such as transportation systems, industrial control equipment, measurement equipment, and some IGBT driver applications.
Product Documentation
Accessories
Compatible AccessoriesCompact DIP-16-package
I/O isolation 5000 VACrms rated for 250 VACrms working voltage
Certification according to IEC/EN/ES 60601-1 edition 3.2 for 2xMOPP and operation to 5000 m altitude
Low leakage current < 2 µA for BF-applications
Extended operating temperature range –40°C to 90°C
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series

3 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Inductor, 3.9 µH, 70 mΩ, 2 A

Inductor, 10 µH, 182 mΩ, 1.15 A

Inductor, 15 µH, 235 mΩ, 0.85 A

Inductor, 68 µH, 1117 mΩ, 0.37 A