![](/sites/default/files/styles/product_detail/public/products/pictures/ten6n_mainpicture.jpeg?itok=rA71I3aa&t=1721692802)
TEN 6N
Produkt
The TEN 6N series is designed for an optimized cost/performance ratio of DC/DC converters with output power of 6 Watt.
General features like no minimum load requirement, overload protection, internal filter for EN55032 class A and high efficiency make these converters easy to design in. With the popular DIP-24 standard package they are also a drop in replacement for many cost critical applications.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/050_CSA_Sign.png?itok=VdoVeL9a&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721692802)
2:1 input voltage range
High efficiency
Operating temperature
range –40°C to +85°C
Input filter meets EN 55032, class A
Overload protection
I/O-isolation 1’500 VDC
DIP-24 plastic package
Industry standard pinout
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/tdn5wi_mainpicture.jpeg?itok=AMslo7L-&t=1721692802)
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten6win_mainpicture.jpeg?itok=oAOK-eE3&t=1721692802)
6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten8_mainpicture.jpeg?itok=152dT-LO&t=1721692802)
8 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24 metal package