TEL 30

The TEL 30 Series is a new range of cost efficient, isolated 30W converters in a shielded metal case with excellent specification. The 10 models in this series feature 2:1 input range with 18-36 or 36-75 VDC. Overload and over voltage protection, under voltage shutdown as well as remote On/Off are features of this converter. Typical applications for the TEL 30 Series converter are communication and networking systems, industrial electronics and distributed power architectures.

Product Status
Für neue Designs nicht empfohlen
Product is mature but remains in production for sustaining programs. This status is in effect since November 2015.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!

Product Documentation

Features

Highest power density: 30W in 51x25x9.6mm package

Industry standard footprint

Very high ffficiency

Models with low output Voltages: 2.5 & 3.3VDC

Output voltage adjustable

Optional remote On/Off

Under voltage lockout

Operating temperature range –40°C to +71°C

Six-side shielded metal case

Lead free design, RoHS compliant

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TEL 30-2409
15 W
18-36 VDC
2.5 VDC
(2.25-2.75 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-2409
TEL 30-2410
20 W
18-36 VDC
3.3 VDC
(2.97-3.63 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-2410
TEL 30-2411
25.5 W
18-36 VDC
5.1 VDC
(4.59-5.61 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-2411
TEL 30-2412
30 W
18-36 VDC
12 VDC
(10.8-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-2412
TEL 30-2413
30 W
18-36 VDC
15 VDC
(13.5-16.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-2413
TEL 30-4809
15 W
36-75 VDC
2.5 VDC
(2.25-2.75 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-4809
TEL 30-4810
20 W
36-75 VDC
3.3 VDC
(2.97-3.63 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-4810
TEL 30-4811
25.5 W
36-75 VDC
5.1 VDC
(4.59-5.61 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-4811
TEL 30-4812
30 W
36-75 VDC
12 VDC
(10.8-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-4812
TEL 30-4813
30 W
36-75 VDC
15 VDC
(13.5-16.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Für neue Designs nicht empfohlen
TEL 30-4813
Similar series
TEN 30

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

TEN 30WIN

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

TEN 40N

40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

THN 30

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package

Compatible accessories