![](/sites/default/files/styles/product_detail/public/products/pictures/tmps10_mainpicture.jpeg?itok=cB31AXGV&t=1724457601)
TMPS 10
Produkt
The TMPS 10 series comprises ultra compact AC/DC power supply modules in a lightweight fully encapsulated plastic casing for PCB mount. Beside the latest safety approvals for industrial and IT solutions (IEC/EN/UL 62368-1), they are also certified to IEC/EN 60335-1 for household appliance. These 10 Watt modules are the ideal solution for low power or segregated circuits when space is critical or for an efficient powering of a standby mode when compliance to ErP directive is required. A peak current of 130% facilitates the activation of main circuits.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/071_ClassII_Prepared_Sign.png?itok=TS28pDkN&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1724457601)
Ultra Compact 10 Watt PCB Power module in 1" x 1.5" package
Certified to IEC/EN 60335-1 and UL 62368-1 for household and industrial appliance
Reinforced I/O isolation 4000 VAC
Operating temperature range –25°C to +70°C
Allows 130% peak current up to 30 s
Ready to meet ErP directive, < 0.15 W no load power consumption
EMI meets EN 55032 class B and EN 55014-1
Protection class II prepared
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmps10_mainpicture.jpeg?itok=7hI3e1lI&t=1724457601)
10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_teaser/public/products/pictures/tmps03_mainpicture.jpeg?itok=ZjEGtHuu&t=1724457601)
3 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_teaser/public/products/pictures/tmps05_mainpicture.jpeg?itok=mqgmC4KS&t=1724457601)
5 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount
![](/sites/default/files/styles/product_teaser/public/products/pictures/tmps15_mainpicture.jpeg?itok=dJOk5G_W&t=1724457601)
15 watt AC/DC power supply, household/industrial, 85-264VAC input, high power density, 3000 VAC isolation, encapsulated, PCB mountable (1.07” x 2.06”)
![](/sites/default/files/styles/product_teaser/public/products/pictures/tmpw10_mainpicture.jpeg?itok=rZHL85Tu&t=1724457601)
10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"