THD 15N

The THD 15N series models provide 15 Watt output power out of a very compact shielded metal case that occupies only 1 inch² of board space. The converters work with a high efficiency over the full load range and draw a very low input current at no load conditions. All models have a wide 2:1 input voltage range and a precisely regulated output voltage. Typical applications for these converters are mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on PCB is critical

Product Status
Aktiv
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Features

Highest power density in DIP 24 package

Shielded metal case with isolated Baseplate

Very high efficiency up to 91%

Wide 2:1 input ranges

No minimum load required

Input filter meets EN 55022 class A without external components

I/O isolation voltage 1500 VDC

Operating temp. range : –40°C to +85°C

Remote On/Off control

Industry standard pinout

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Modelle in Serie

Model
Leistung
Input
Output
Links
Datenblatt
Additional Info
Similar series
THD 12

12 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24

THD 15WIN

15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24

THN 15N

15 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 1.0" x 1.0" metal package

Compatible accessories