![](/sites/default/files/styles/product_detail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=4dDkAYAC&t=1721692802)
THM 6WI
Produkt
The THM 6WI series is a range of medical 6 Watt DC/DC converters in DIP-24 plastic package and with ultra-wide 4:1 input voltage range. They provide a reinforced isolation system for 5000 VAC isolation and a very low leakage current of less than 2 µA. The units are approved to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP and come along with an ISO 14971 risk management file. Design and production conform to the quality management system ISO 13485. With a high efficiency of up to 87% and highest grade components the converters can reliably operate in an ambient temperature range of –40°C up to +90°C. They constitute a reliable solution not only for medical equipment but also for demanding ranges of application such as transportation, control & measurement or IGBT drivers.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/015_2MOPP_Sign.png?itok=KwkVGp8I&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721692802)
Ultra wide 4:1 input voltage 6 W DC/DC converter in a compact DIP-24 plastic case
I/O isolation 5000 VAC rated for 250 VAC working voltage
Certification according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
Risk management process according to ISO 14971 incl. risk management file
Acceptance criteria for electronic assemblies acc. to IPC-A-610 Level 3
Low leakage current <2 µA
Operating temperature –40°C to 90°C
EMC compliance to IEC 60601-1-2 4th edition and EN55032 class A
Operating up to 5000m altitude
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/thm6wi_mainpicture.jpeg?itok=G54r2K0e&t=1721692802)
6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/thm10wi_mainpicture.jpeg?itok=1cnlfQC9&t=1721692802)
10 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/thm3wi_mainpicture.jpeg?itok=kTJWfEP7&t=1721692802)
3 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/thm6_mainpicture.jpeg?itok=029KlVzp&t=1721692802)
6 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_127_mainpicture.jpeg?itok=fDG7_Txq&t=1721692802)
Common Mode Choke, 137 µH, 24 mΩ, 1.92 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_128_mainpicture.jpeg?itok=eM5QaEsY&t=1721692802)
Common Mode Choke, 277 µH, 59 mΩ, 0.98 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_119_mainpicture.jpeg?itok=r5XULpQl&t=1721692802)
Common Mode Choke, 419 µH, 117 mΩ, 0.78 A