outdoor-power-supply

AC/DC Power Supplies 屋外用120W

TEXシリーズは、堅牢なアルミダイキャスト製の筐体を持つ産業用電源です。防水(海水含む)、防氷、耐油、防塵設計で、IP67、NEMA 4X規格に準拠しています。40℃から85℃の高い動作温度範囲を実現しています。安全規格として、ATEX 94/9/EC、IECEx(危険場所用)を取得しています。

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure