outdoor-power-supply

AC/DC Power Supplies Outdoor Power Supply 120 Watt

The TEX series are industrial power supplies in a rugged die-cast aluminium enclosure. The design is water (incl. sea water), ice, oil and dust proof and complies with IP67 and NEMA 4X standards. They feature a high operating temperature range from –40°C up to 85°C. Safety approval includes ATEX 94/9/EC and IECEx for applications in hazardous locations.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure