TMR 3-2410WIR

The TMR 3WIR series is a set of 3 Watt DC/DC converters in a SIP-8 metal case. They operate up to 78°C environment temperature at full load and up to 90°C with a 50% load derating. With EN 50155 and UL 60950-1 certification, 3’000 VDC I/O-isolation voltage, external On/Off, current limitation and short circuit protection they cover a wide range of application when space is limited. The input of the converters is designed for a wide voltage range (4:1) and minimum load is not required.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Attribute
Value
Output Voltage
3.3 VDC
Output Current
700 mA
Power Rating
2.3 W
Number of Outputs
single
Input Voltage
9-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP8
Length
21.8 mm
Width
9.6 mm
Depth
11.2 mm
Efficiency
76 %
Maximum Temperature
90 °C
Minimum Temperature
-40 °C
Weight
5.9 g
Ripple and Noise
50 mVp-p typ. / 75 mVp-p max.
Capacitive Load
1100 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 50155
Insulation System
Functional Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

USAUSA
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Fetching distributor results for TMR 3-2410WIR
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

Show contactHide contact

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

Email

Website



tecsupport

Sager Electronics

Show contactHide contact

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

Email

Website

TRC Electronics

Show contactHide contact

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

Email

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
Similar Models
Compare

Only 8 products can be added to the comparison list.

TMR 6-2410WIR

6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Compare

Only 8 products can be added to the comparison list.

TMR 9-2410WI

9 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8 metal case

Compatible accessories