TEN 3WIN

The TEN 3WIN Series is a drop in replacement of the prevalent TEN 3WI Series. The up-to date design enables a cost reduction without any compromise to reliability and function. They come with an internal filter to meet EN55032 class A without external components. Increased EMC immunity and extended operating temperature range of -40°C to 85°C make these converters an ideal solution for cost critical but demanding applications. With the standard pinning it is a drop in replacement for common 3 Watt converters in DIP24 package.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Features

Ultra wide 4:1 input range

Input filter to meet EN 55032,
Class A and FCC, level A without
external components

Extended operating temperature
range –40°C to 85°C

Models with 1’500 VDC and 3’000 VDC
I/O isolation (functional insulation)

DIP-24 package

High reliability, MTBF >1.0 Mio. h

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
Similar series
TDN 3WI

3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package

TDR 3WI

3 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), DIP-14

TEN 3N

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized design, encapsulated, DIP-24

Successor
TEN 3WIRH

3 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

THR 3WI

3 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, DIP-24