Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
The THN 30 series is the latest generation of high performance DC/DC converter modules with highest power density. The product achieves 30 W output power while it comes in a metal case with dimensions of only 1.0" x 1.0" x 0.4". All models have an wide 2:1 input voltage range and precisely regulated output voltages, even under no load conditions. Highest efficiency across load range makes this product very reliable and applicable in temperature ranges of up to 85°C. With a low input current at no load and remote On/Off control these converters are the ideal solution for battery-operated systems. Typical applications are in mobile equipments, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on the PCB is critical.
Highest power density 30 W Converter!
Ultra compact size: 1.0" x 1.0" x 0.4"
Shielded metal case with isolated baseplate
Wide 2:1 input voltage range
Very high efficiency across full load range up to 92%
Over temperature protection
Operating temp. range: –40°C to +80°C and up to 85°C with heat sink
Ultra low no load input current
Remote On/Off control and output voltage adjustable
I/O isolation voltage 1600 VDC
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package
Inductor, 2.2 µH, 25 mΩ, 4.8 A
1"x1" metal heatsink, 15.8 K/W, H=5.6 mm
Inductor, 10 µH, 100 mΩ, 1.44 A