Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
The TRN 3SM Series comprises 3 Watt fully regulated, high performance DC/DC converters. They come in a compact cubical package of only 1.07 cm³. Full load operation is reliable up to 65°C environment temperature. With 1’600 VDC I/O-isolation voltage, and short current protection they cover a wide range of application when space is limited. The input of the converters is designed for a wide voltage range (2:1) and minimum load is not required. The functional I/O-isolation system is designed to meet IEC/EN/UL 62368-1 (not certified) with a test voltage (60 s) of 1600 VDC.
Compact SMD package
11,9 x 11,3 x 8,0 mm
Fully regulated outputs
Input Voltage range
4.5-13.2, 9-18, 18-36, 36-75 VDC
I/O-isolation 1‘600 VDC
Operating temperature range
–40°C to +85°C
Short circuit protection
Designed to meet IEC/EN/UL 62368-1 (not certified)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, SMD package
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
Inductor, 4.7 µH, 109 mΩ, 1.15 A
Inductor, 10 µH, 182 mΩ, 1.15 A
Inductor, 22 µH, 378 mΩ, 0.68 A
Inductor, 68 µH, 1117 mΩ, 0.37 A