Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
The TDR 2WISM series is a family of compact 2 W DC/DC-converters with 4:1 input voltage ranges and tightly regulated output voltages even under no load conditions. The product is available in SMD-package. They work with high efficiency over the full load range and come with a remote On/Off input. The usability in temperature ranges of up to 85°C without power derating, continuous short circuit protection and excellent immunity against environmental influences make these converters very reliable. A TDR 2WISM converter is the ideal solution for space critical high end applications in communication equipment, instrumentation and industrial electronics.
Compact design in SMD package
Ultra wide 4:1 input voltage range
Fully regulated outputs
Low ripple and noise
Temperature range –40°C to +85°C without derating
I/O isolation 1600 VDC
Continuous short-circuit protection
Remote On/Off control
Fully RoHS compliant
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
2 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), DIP-14
2 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), SMD (DIP-14)
2 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), DIP-14
2 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
Inductor, 2.2 µH, 25 mΩ, 4.8 A
Inductor, 12 µH, 120 mΩ, 1.4 A
Inductor, 18 µH, 150 mΩ, 1.23 A