Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
The TRV 1M is a series of 1 Watt DC/DC converters in a compact SIP-9 package with reinforced isolation of 5000 VAC for medical and industrial applications. The series offers models with different input voltages (±10%) between 5 and 24 VDC. With a continuous short circuit protection and a low leakage current of less than 2 µA, this converter series is especially suited to protect any connected interfaces or applied parts to patients. Together with an operating temperature range from -40 to +95°C without derating and certifications according to IEC/EN/ES 60601-1 ed. 3.2 for 2xMOPP and IEC/EN/UL 62368-1 this series is suitable for many different applications where a medical isolation system and short circuit protection is needed.
I/O isolation 5000 VAC (reinforced)
Short circuit protection
Unregulated outputs
Input voltage ranges (±10%):
5, 12, 15, 24 VDC
Operating temperature range
-40 to +95 °C without derating
Certification according to IEC/EN/ES 60601-1 edition 3.2 for 2xMOPP and IEC/EN/UL 62368-1
Low leakage current < 2 μA
Efficiency up to 85%
Operation up to 5000 m altitude
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC isolation, encapsulated, SIP-7
Inductor, 2.2 µH, 18 mΩ, 4.9 A
Inductor, 10 µH, 63 mΩ, 2.8 A