TMR 3-2413WIR

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TMR 3WIR"

The TMR 3WIR series is a set of 3 Watt DC/DC converters in a SIP-8 metal case. They operate up to 78°C environment temperature at full load and up to 90°C with a 50% load derating. With EN 50155 and UL 60950-1 certification, 3’000 VDC I/O-isolation voltage, external On/Off, current limitation and short circuit protection they cover a wide range of application when space is limited. The input of the converters is designed for a wide voltage range (4:1) and minimum load is not required.

Download

Specifications
Output Voltage
15 VDC
Output Current
200 mA
Power Rating
3 W
Number of Outputs
single
Input Voltage
9-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP8
Length
21.8 mm
Width
9.6 mm
Depth
11.2 mm
Efficiency
83 %
Maximum Temperature
90 °C
Minimum Temperature
-40 °C
Weight
5.9 g
Ripple and Noise
50 mVp-p typ. / 75 mVp-p max.
Capacitive Load
240 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 50155
Insulation System
Functional Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMR 3-2410WIR
2.3 W
9-36 VDC
3.3 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2410WIR
TMR 3-2411WIR
3 W
9-36 VDC
5 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2411WIR
TMR 3-2419WIR
3 W
9-36 VDC
9 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2419WIR
TMR 3-2412WIR
3 W
9-36 VDC
12 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2412WIR
TMR 3-2415WIR
3 W
9-36 VDC
24 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2415WIR
TMR 3-2421WIR
3 W
9-36 VDC
±5 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2421WIR
TMR 3-2422WIR
3 W
9-36 VDC
±12 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2422WIR
TMR 3-2423WIR
3 W
9-36 VDC
±15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-2423WIR
TMR 3-4810WIR
2.3 W
18-75 VDC
3.3 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4810WIR
TMR 3-4811WIR
3 W
18-75 VDC
5 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4811WIR
TMR 3-4819WIR
3 W
18-75 VDC
9 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4819WIR
TMR 3-4812WIR
3 W
18-75 VDC
12 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4812WIR
TMR 3-4813WIR
3 W
18-75 VDC
15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4813WIR
TMR 3-4815WIR
3 W
18-75 VDC
24 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4815WIR
TMR 3-4821WIR
3 W
18-75 VDC
±5 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4821WIR
TMR 3-4822WIR
3 W
18-75 VDC
±12 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4822WIR
TMR 3-4823WIR
3 W
18-75 VDC
±15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-4823WIR
TMR 3-7210WIR
2.3 W
43-160 VDC
3.3 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7210WIR
TMR 3-7211WIR
3 W
43-160 VDC
5 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7211WIR
TMR 3-7219WIR
3 W
43-160 VDC
9 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7219WIR
TMR 3-7212WIR
3 W
43-160 VDC
12 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7212WIR
TMR 3-7213WIR
3 W
43-160 VDC
15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7213WIR
TMR 3-7215WIR
3 W
43-160 VDC
24 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7215WIR
TMR 3-7221WIR
3 W
43-160 VDC
±5 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7221WIR
TMR 3-7222WIR
3 W
43-160 VDC
±12 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7222WIR
TMR 3-7223WIR
3 W
43-160 VDC
±15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Active
TMR 3-7223WIR
Similar Models
TMR 6-2413WIR

6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

TMR 9-2413WI

9 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8 metal case

Compatible accessories