TEC 2-0915

TEC 2 is a new series with the design purpose to improve the prevalent 2 Watt SIP-8 DC/DC converters in terms of cost, efficiency and performance. The latest technology and components enable an increase in efficiency by more than 20%. With the reduction of thermal loss, the operating temperature range can be expanded from -40°C to +95°C. The converters are fully regulated over 0 - 100% load (no minimum load is required). The low input range is extended from 4.5 to 13.2 VDC while models are also available with the standard 2:1 input ranges (see TEC 2WI series for 4:1 input ranges). The functional isolation system is designed to meet IEC/EN/UL 62368-1 (not certified) with 1600 VDC test voltage.

Product Status
Active
Product is recommended for new designs.

Product Documentation

Attribute
Value
Output Voltage
24 VDC
Output Current
83 mA
Power Rating
2 W
Number of Outputs
single
Input Voltage
4.5-13.2 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP8
Length
21.8 mm
Width
9.1 mm
Depth
11.2 mm
Efficiency
85 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
4.5 g
Ripple and Noise
75 mVp-p typ.
Capacitive Load
220 µF
Remote On/Off
Yes
Insulation System
Functional Insulation
I/O Isolation Voltage
1600 VDC

Where to buy

USAUSA
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Fetching distributor results for TEC 2-0915
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

Show contactHide contact

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

Email

Website



tecsupport

Sager Electronics

Show contactHide contact

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

Email

Website

TRC Electronics

Show contactHide contact

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

Email

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TEC 2-0910
2 W
4.5-13.2 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0910
TEC 2-0911
2 W
4.5-13.2 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0911
TEC 2-0919
2 W
4.5-13.2 VDC
9 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0919
TEC 2-0912
2 W
4.5-13.2 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0912
TEC 2-0913
2 W
4.5-13.2 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0913
TEC 2-0921
2 W
4.5-13.2 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0921
TEC 2-0922
2 W
4.5-13.2 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0922
TEC 2-0923
2 W
4.5-13.2 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-0923
TEC 2-1210
2 W
9-18 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1210
TEC 2-1212
2 W
9-18 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1212
TEC 2-1213
2 W
9-18 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1213
TEC 2-1215
2 W
9-18 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1215
TEC 2-1221
2 W
9-18 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1221
TEC 2-1222
2 W
9-18 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1222
TEC 2-1223
2 W
9-18 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-1223
TEC 2-2410
2 W
18-36 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2410
TEC 2-2411
2 W
18-36 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2411
TEC 2-2419
2 W
18-36 VDC
9 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2419
TEC 2-2412
2 W
18-36 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2412
TEC 2-2413
2 W
18-36 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2413
TEC 2-2415
2 W
18-36 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2415
TEC 2-2421
2 W
18-36 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2421
TEC 2-2422
2 W
18-36 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2422
TEC 2-2423
2 W
18-36 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-2423
TEC 2-4810
2 W
36-75 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4810
TEC 2-4811
2 W
36-75 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4811
TEC 2-4819
2 W
36-75 VDC
9 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4819
TEC 2-4812
2 W
36-75 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4812
TEC 2-4813
2 W
36-75 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4813
TEC 2-4815
2 W
36-75 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4815
TEC 2-4821
2 W
36-75 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4821
TEC 2-4822
2 W
36-75 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4822
TEC 2-4823
2 W
36-75 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TEC 2-4823
Similar Models
Compare

Only 8 products can be added to the comparison list.

TEC 2-1215WI

2 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Compatible accessories