TEC 2-0919

Product

Active
Product is recommended for new designs.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TEC 2"

TEC 2 is a new series with the design purpose to improve the prevalent 2 Watt SIP-8 DC/DC converters in terms of cost, efficiency and performance. The latest technology and components enable an increase in efficiency by more than 20%. With the reduction of thermal loss, the operating temperature range can be expanded from -40°C to +95°C. The converters are fully regulated over 0 - 100% load (no minimum load is required). The low input range is extended from 4.5 to 13.2 VDC while models are also available with the standard 2:1 input ranges (see TEC 2WI series for 4:1 input ranges). The functional isolation system is designed to meet IEC/EN/UL 62368-1 (not certified) with 1600 VDC test voltage.

Additional Documents

Download

Specifications
Output Voltage
9 VDC
Output Current
222 mA
Power Rating
2 W
Number of Outputs
single
Input Voltage
4.5-13.2 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP8
Length
9.1 mm
Width
21.8 mm
Depth
11.2 mm
Efficiency
84 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
4.5 g
Ripple and Noise
75 mVp-p typ.
Capacitive Load
1000 µF
Remote On/Off
Yes
Insulation System
Functional Insulation
I/O Isolation Voltage
1600 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TEC 2-0910
2 W
4.5-13.2 VDC
3.3 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0910
TEC 2-0911
2 W
4.5-13.2 VDC
5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0911
TEC 2-0912
2 W
4.5-13.2 VDC
12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0912
TEC 2-0913
2 W
4.5-13.2 VDC
15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0913
TEC 2-0915
2 W
4.5-13.2 VDC
24 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0915
TEC 2-0921
2 W
4.5-13.2 VDC
±5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0921
TEC 2-0922
2 W
4.5-13.2 VDC
±12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0922
TEC 2-0923
2 W
4.5-13.2 VDC
±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-0923
TEC 2-1210
2 W
9-18 VDC
3.3 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1210
TEC 2-1211
2 W
9-18 VDC
5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1211
TEC 2-1219
2 W
9-18 VDC
9 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1219
TEC 2-1212
2 W
9-18 VDC
12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1212
TEC 2-1213
2 W
9-18 VDC
15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1213
TEC 2-1215
2 W
9-18 VDC
24 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1215
TEC 2-1221
2 W
9-18 VDC
±5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1221
TEC 2-1222
2 W
9-18 VDC
±12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1222
TEC 2-1223
2 W
9-18 VDC
±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-1223
TEC 2-2410
2 W
18-36 VDC
3.3 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2410
TEC 2-2411
2 W
18-36 VDC
5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2411
TEC 2-2419
2 W
18-36 VDC
9 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2419
TEC 2-2412
2 W
18-36 VDC
12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2412
TEC 2-2413
2 W
18-36 VDC
15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2413
TEC 2-2415
2 W
18-36 VDC
24 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2415
TEC 2-2421
2 W
18-36 VDC
±5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2421
TEC 2-2422
2 W
18-36 VDC
±12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2422
TEC 2-2423
2 W
18-36 VDC
±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-2423
TEC 2-4810
2 W
36-75 VDC
3.3 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4810
TEC 2-4811
2 W
36-75 VDC
5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4811
TEC 2-4819
2 W
36-75 VDC
9 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4819
TEC 2-4812
2 W
36-75 VDC
12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4812
TEC 2-4813
2 W
36-75 VDC
15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4813
TEC 2-4815
2 W
36-75 VDC
24 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4815
TEC 2-4821
2 W
36-75 VDC
±5 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4821
TEC 2-4822
2 W
36-75 VDC
±12 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4822
TEC 2-4823
2 W
36-75 VDC
±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Active
TEC 2-4823
Similar Models
TEC 2-1219WI

2 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Compatible accessories