THR-WI Series

3-40 Watt DC/DC Converters

Industrial, Transportation & Instrumentation Markets

 

                                                          • 3000 VAC Reinforced I/O Isolation

                                                          • 3, 10, 20 & 40 Watt Regulated DC/DC Converters

                                                          • 4:1 Input Ranges

                                                          • IEC / EN / UL 62368-1 Approvals

Description Features

The THR-WI series of 3 / 10 / 20 / 40 watt DC/DC Converters with double / reinforced insulation providing up to 3,000 VAC Isolation.  These products operate over an ultra-wide 4-1 input range with up to 90% efficiencies and operating temperatures from -40°C to 80°C (105°C maximum case temperature).

THR 3 (3 Watt) models offer DIP 24 footprints and the THR 10 / 20 / 40 (10 / 20 / 40 Watt) come in 2x1” footprints.  Input ranges include 9~36 / 18-75 / 40~160 VDC and provide single & dual outputs ranging 5~24 VDC.  Models are fully encapsulated to withstand shock and vibration standards per IEC / EN 61373.  Internal input filters enable EN 55032 class A compliance (3 / 10 / 20 Watts) and overload, overvoltage and short-circuit protection. With the latest IT safety certifications (IEC/EN/UL 62368-1), the THR-WI series is the perfect choice for many demanding applications in the industrial, transportation and instrumentation sectors.

  • Reinforced I/O-isolation 3000 VAC
  • Shock and vibration resistance according to EN 61373
  • Wide 4:1 input voltage range: 9-36, 18-75, 40-160 VDC
  • Operating temperature range -40 to +90°C
  • Internal EN 55032 class A filter (3/10/20W)
  • High efficiency up to 90%
  • Protection against overload, overvoltage and short circuit
  • 3-year product warranty
THR 3WI THR 10WI THR 20WI THR 40WI
THR 3WI
THR 10WI
THR 20WI
THR 40WI
3 WATTS
PDF Icon

10 WATTS
PDF Icon

20 WATTS
PDF Icon

40 WATTS
PDF Icon

1.25 x 0.87 x 0.43" 2.00 x 1.00 x 0.43" 2.00 x 1.00 x 0.43" 2.00 x 1.00 x 0.43"
THR 3WI CLICK

THR 10WI CLICK

THR 20WI CLICK

THR 40WI CLICK