THD 15

The THD-15 series is the latest generation of high performance 15W dc-dc converter modules setting new standards concerning power density. This product comes in a encapsulated package with dimensions of only 25.4 x 25.4 x 10mm and therefore occupies 50 %(!) less board space than existing 15W converters. All models have wide 2:1 input voltage range and precisely regulated, isolated output voltages. Built-in filters for both input and output minimizes the need for external filtering. Further features include remote On/Off and short circuit pro­tection. Typical applications for these converters are battery operated equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space is limited on the PCB

Product Status
End of Life
During phase out, product availability may become subject to MOQ, back order production, last time buy and stock drain.

Product Documentation

Additional Documents

Compliance & Conformity

Accessories

Features

Smallest encapsulated 15 W converter

Ultra compact size: 25.4x25.4x10.2mm

Single- and dual output models

I/O isolation voltage 1500 VDC

High efficiency up to 87 %

Operating temp. range: –25°C to +71°C

Remote On/Off

Industry standard pinout

Lead free design, RoHS compliant

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
Similar series
THD 15N

15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24

THL 15WI

15 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package

THN 15N

15 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 1.0" x 1.0" metal package