TCK-048

Common Mode Choke, 450 µH, 25 mΩ, 5.2 A

Product Status
Active

Product Documentation

Additional Documents

Compliance & Conformity

Accessories

Compatible series
Attribute
Value
Inductance
450 µH
Inductance Tolerance
35 %
Impedance
25 mΩ
Rated Current
5.2 A
Rated Voltage
500 VDC
Maximum Temperature
125 °C
Minimum Temperature
-40 °C
Connection Type
THD (Through-Hole Device)
Length
11.5 mm
Width
11.5 mm
Height
9.8 mm
Weight
1.92 g
Product Warranty
3-year

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
30 W
9-36, 18-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15, 5/±12, 5/±15, 3.3/±12, 3.3/±15 VDC

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

Pinning
40 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 3.3/5, ±12, ±15, 3.3/±12, 3.3/±15, 5/±12, 5/±15 VDC

40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, single- dual- tripple output, 2" x 2" metal package

Pinning
40 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

40 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 2" metal package

Pinning
60 W
18-36, 36-75 VDC
3.3, 5, 12, 15, 24 VDC

60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package

Pinning