TEN 4

The TEN 4 series DC/DC converter is designed for applications requiring very wide operating voltage range. Typical applications are tele-and data communication systems, mobile battery powered equipments and industrial process control systems with operation from different input voltages i.e. 12/24 VDC or 24/48 VDC battery voltages. High efficiency allows operation up to +75°C at full load. Input filtering according to EN 55022-A and FCC, level A. Low output ripple minimize design-in time and cost.

Product Status
Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since 2008.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!

Product Documentation

Additional Documents

Compliance & Conformity

Accessories

Features

Ultra-wide 4:1 input range 9 – 36 VDC or 18 – 75 VDC

Full SMD design

High efficiency up to 85 %

Indefinite short circuit protection

Reverse voltage protection

I/O isolation 1‘500 VDC

Input filter meets EN 55022, Class A and FCC, Level A without external components

Shielded metal case with insulated baseplate

24-pin DIP with industry standard pinout

MTTF >1 Mio. h

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TEN 4-2410
3 W
9-36 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2410
TEN 4-2411
3.3 W
9-36 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2411
TEN 4-2412
4 W
9-36 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2412
TEN 4-2413
4 W
9-36 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2413
TEN 4-2421
3 W
9-36 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2421
TEN 4-2422
4 W
9-36 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2422
TEN 4-2423
3.9 W
9-36 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-2423
TEN 4-4810
3 W
18-75 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4810
TEN 4-4811
3.3 W
18-75 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4811
TEN 4-4812
4 W
18-75 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4812
TEN 4-4813
4 W
18-75 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4813
TEN 4-4821
3 W
18-75 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4821
TEN 4-4822
4 W
18-75 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4822
TEN 4-4823
3.9 W
18-75 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TEN 4-4823
Similar series
TDN 3WI

3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package

TDN 5WI

5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package

TEN 3N

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized design, encapsulated, DIP-24

TEN 6N

6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24