TCK-169

Common Mode Choke, 500 µH, 10 mΩ, 10.05 A

Product Status
Active

Product Documentation

Additional Documents

Compliance & Conformity

Accessories

Compatible series
Attribute
Value
Inductance
500 µH
Inductance Tolerance
35 %
Impedance
10 mΩ
Rated Current
10.05 A
Rated Voltage
500 VDC
Maximum Temperature
105 °C
Minimum Temperature
-40 °C
Connection Type
THD (Through-Hole Device)
Length
16 mm
Width
16 mm
Height
15 mm
Weight
4.41 g
Product Warranty
3-year
Conformity
RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
New
30 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”

Pinning
New
40 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”

Pinning
40 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

40 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Pinning
60 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Pinning