Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
The TPP 450B-M Series of 450 Watt AC/DC power supplies feature a reinforced double I/O isolation system according to latest medical safety standards (60601-1 3rd edition, 2 x MOPP) and is suitbale for class II applications. The earth leakage current is below 100 µA what makes the units suitable for BF (body floating) applications. The excellent efficiency of up to 94% allows a high power density for the standard 3" x 5" packaging format.
Fanless operation power is 320W up to +50°C and 450W at +65°C with fan. Thus you can power your medical device in a quiet and hygienic way as you don’t need to run a fan to cool down the power supply. High reliability is provided by use of industrial quality grade components and an excellent thermal management. It makes the products an ideal solution for medical devices and for demanding safety and space critical applications.
High power density 3" x 5.8" encased medical power supply
Protection class II prepared
450 Watt up to 65°C without derating, 320 Watt fanless operation without derating up to 50°C
Medical certification to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
EMC compliance to IEC/EN 60601-1-2 4th edition
Risk management process according to ISO 14971 incl. risk management file
Isolation (4000 VAC) and leakage current (<100 µA) rated for BF applications
Standard features: 5 V standby output 12 V fan output, Remote On/Off, Power Good Signal, variable fan speed
Operating up to 5000 m altitude
5-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
The following link will take you to the declarations of conformity for the selected product:
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 4 products can be added to the samples cart.
Only 8 products can be added to the comparison list.
150 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 5000 VAC isolation, encased, chassis mount 4" x 2"
Cable for auxiliary connection (2 x 4 pin) for TPP 450 series