TMT 30503

The TMT series power modules are AC/DC power supplies in compact fully encapsulated module. They feature easy installation with screw terminals and optional DIN-rail mounting adaptor or direct PCB mounting with solder pins. Compliance with international safety standards including UL 508 listing qualify these products for worldwide markets.
These AC/DC modules offer an interesting power supply solution for many space critical applications in commercial and industrial electronic equipment.
The series is approved to medical standard IEC60601-1 ed.3.0. A re-approval to IEC60601-1 ed.3.1 is not scheduled.

Product Status
End of Life
Product is mature but remains in production for sustaining programs. This status is in effect since May 2016.

Product Documentation

Accessories

Attribute
Value
Output Voltage
3.3/5/12 VDC
Output Current
6000/1500/250 mA
Power Rating
30 W
Number of Outputs
triple
Input Voltage
85-264 VAC / 85-370 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
86 mm
Width
58 mm
Depth
28 mm
Efficiency
83 %
Maximum Temperature
50 °C
Minimum Temperature
-25 °C
Weight
200 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
10000 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VDC

Where to buy

USAUSA
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Fetching distributor results for TMT 30503
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMT 15212
15 W
85-264 VAC / 85-370 VDC
±12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 15212
TMT 15215
15 W
85-264 VAC / 85-370 VDC
±15 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 15215
TMT 30212
30 W
85-264 VAC / 85-370 VDC
±12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 30212
TMT 30215
30 W
85-264 VAC / 85-370 VDC
±15 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 30215
TMT 30252
30 W
85-264 VAC / 85-370 VDC
5/12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 30252
TMT 30522
30 W
85-264 VAC / 85-370 VDC
5/±12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 30522
TMT 30515
30 W
85-264 VAC / 85-370 VDC
5/±15 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 30515
TMT 30505
30 W
85-264 VAC / 85-370 VDC
5/3.3/12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TMT 30505
Similar Models
Compare

Only 8 products can be added to the comparison list.

TMP 30316

30 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount