TML 40515C

The TML series are ultra compact AC/DC power supplies in a fully encapsulated plastic case. They feature screw terminals for easy installation. International safety approvals qualify this product for worldwide markets. The TML series AC/DC modules offer an interesting solution for many space critical applications in commercial and industrial electronic equipment.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Attribute
Value
Output Voltage
5/±15 VDC
Output Current
5000/500/500 mA
Power Rating
40 W
Number of Outputs
triple
Input Voltage
90-264 VAC / 100-375 VDC
Housing Type
Plastic Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
112 mm
Width
63.7 mm
Depth
32.5 mm
Efficiency
81 %
Maximum Temperature
60 °C
Minimum Temperature
-40 °C
Weight
325 g
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

USAUSA
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Fetching distributor results for TML 40515C
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

Show contactHide contact

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

Email

Website



tecsupport

Sager Electronics

Show contactHide contact

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

Email

Website

TRC Electronics

Show contactHide contact

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

Email

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TML 20103C
15 W
90-264 VAC / 100-375 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20103C
TML 20105C
20 W
90-264 VAC / 100-375 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20105C
TML 20112C
20 W
90-264 VAC / 100-375 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20112C
TML 20115C
20 W
90-264 VAC / 100-375 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20115C
TML 20124C
20 W
90-264 VAC / 100-375 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20124C
TML 20205C
20 W
90-264 VAC / 100-375 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20205C
TML 20212C
20 W
90-264 VAC / 100-375 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20212C
TML 20215C
20 W
90-264 VAC / 100-375 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20215C
TML 20512C
20 W
90-264 VAC / 100-375 VDC
5/±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20512C
TML 20515C
20 W
90-264 VAC / 100-375 VDC
5/±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 20515C
TML 40103C
26 W
90-264 VAC / 100-375 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40103C
TML 40105C
40 W
90-264 VAC / 100-375 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40105C
TML 40112C
40 W
90-264 VAC / 100-375 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40112C
TML 40115C
40 W
90-264 VAC / 100-375 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40115C
TML 40124C
40 W
90-264 VAC / 100-375 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40124C
TML 40205C
40 W
90-264 VAC / 100-375 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40205C
TML 40212C
40 W
90-264 VAC / 100-375 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40212C
TML 40215C
40 W
90-264 VAC / 100-375 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40215C
TML 40252C
40 W
90-264 VAC / 100-375 VDC
5/12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40252C
TML 40254C
40 W
90-264 VAC / 100-375 VDC
5/24 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40254C
TML 40512C
39 W
90-264 VAC / 100-375 VDC
5/±12 VDC
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Active
TML 40512C
TML 15512C
15 W
90-264 VAC / 85-370 VDC
5/±12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TML 15512C
TML 15515C
15 W
90-264 VAC / 85-370 VDC
5/±15 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TML 15515C
TML 30512C
30 W
90-264 VAC / 100-370 VDC
5/±12 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TML 30512C
TML 30515C
30 W
90-264 VAC / 100-370 VDC
5/±15 VDC
Compare

Only 8 products can be added to the comparison list.

End of Life
TML 30515C