ruggedized_transportation-railway

DC/DC Wandler Erhöhte Festigkeit / Bahnanwendung 3 - 300 Watt

Traco Power bietet DC/DC-Wandler an, die die strengen Anforderungen für mobile und stationäre Bahnanwendungen gemäss der Norm EN50155 erfüllen. Wichtigste Erweiterungen für die Bahntauglichkeit: - Erhöhte EMV-Immunität gegen Surge-, Impulsstörungen, gestrahlte und leitungsgebundene Störungen - Eingangsspannungsbereiche decken die Nennwerte 24, 36, 72 und 110 VDC mit einer Toleranz von ±40 % ab - Schock und Vibration / thermischer Schock gemäss EN61373 und MIL-STD-810F.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
3 W
36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Pinning
3 W
9-36, 18-75, 43-160 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Pinning
6 W
36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Pinning
6 W
9-36, 18-75, 43-160 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Pinning
8 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

8 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, DIP-24 metal package

Pinning
10 W
36-160 VDC
3.3, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC

10 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Pinning
New
10 W
9-75, 14-160 VDC
3.3, 5, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC

10 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Pinning
10 W
9-36, 18-75, 36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Pinning
New
15 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

15 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Pinning
15 W
9-36, 18-75, 36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

15 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 1.0" x 1.0" metal package

Pinning
20 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

20 Watt DC/DC converter, railway, 4:1 input, high temperature range, internal filter class B, encapsulated, 2" x 1" metal package

Pinning
20 W
36-160 VDC
5.1, 12, 15, 24, ±5, ±12, ±15 VDC

20 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 1”x1.6”

Pinning
20 W
9-36, 18-75, 43-160 VDC
5, 12, 15, 24, ±12, ±15 VDC

20 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

New
20 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

20 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Pinning
20 W
9-36, 18-75, 36-160 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15, ±24 VDC

20 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Pinning
New
30 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”

Pinning
30 W
9-36, 18-75, 36-160 VDC
3.3, 5, 5.1, 12, 15, 24, 54, ±12, ±15, ±24 VDC

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Pinning
New
40 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”

Pinning
40 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package

Pinning
40 W
36-160 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

40 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 2”x1”

Pinning
40 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

40 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Pinning
40 W
9.5-36, 18-75, 43-160 VDC
5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

60 W
9-36, 18-75, 36-160 VDC
5, 12, 15, 24, 48, ±12, ±15, ±24 VDC

60 Watt DC/DC converter, railway, 4:1 input, high power density, encapsulated, 2"x1" metal package

Pinning
60 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Pinning
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

100 Watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-Mount, quarter-brick

Pinning
100 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
100 W
10-36, 19-75, 43-160 VDC
12, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

150 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

150 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Pinning
150 W
9-36, 18-75, 43-160 VDC
12, 15, 24, 28, 48 VDC

150 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, opt. EMI Filter, encapsulated, High power block

150 W
9-36, 18-75, 43-160 VDC
12, 15, 24, 28, 48 VDC

150 Watt DC/DC module, railway, 4:1 input, Chassis mount, rugged design, with EMI Filter, encapsulated, High power block

160 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
160 W
19-75, 43-160 VDC
12, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

200 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

200 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Pinning
200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis or DIN-Rail mount, with EMI Filter, encapsulated, Half-Brick package

Pinning
200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

200 W
19-75, 43-160 VDC
12, 24, 28, 48 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

300 W
18-75, 43-160 VDC
12, 24, 28, 48 VDC

300 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block