TEP 75WI
The TEP-75WI Series is a family of isolated high performance DC/DC converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged, sealed case. These converters are suitable for a wide range of applications. For easy connection there is also an unique adaptor available with screw terminals. A very high efficiency allows an operating temperature up to +60°C with natural convection cooling without power derating. Further features include output voltage trimming, Remote On/Off and under voltage lockout. The very wide input voltage range makes these converters also an interesting solution for battery operated systems.
Product Documentation
Accessories
Compatible AccessoriesCompact half-brick package
Screw terminal adaptor available for easy connection
EN 50155 approval for railway applications
Ultra wide 4:1 input voltage range
Full load operation up to +60°C with convection cooling
Undervoltage lockout
Input protection filter
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Models in Series
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
100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

Common Mode Choke, 156 µH, 15 mΩ, 11.3 A

Common Mode Choke, 305 µH, 20 mΩ, 11.3 A

2.4"x2.3" metal heatsink, 2 K/W, H=11.4 mm

Common Mode Choke, 1186 µH, 24 mΩ, 5.8 A

Common Mode Choke, 620 µH, 25 mΩ, 7.5 A

Common Mode Choke, 521 µH, 14 mΩ, 7.7 A

Common Mode Choke, 305 µH, 10 mΩ, 11.3 A

Common Mode Choke, 806 µH, 25 mΩ, 5.7 A