ruggedized_transportation-railway

DC/DC Converters Railway Capability 3 – 300 Watt

Traco Power offers DC/DC converters that meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 standard. Main upgrades for railway capability: - Increased EMC immunity against surge, burst, radiated and conducted disturbances - Input voltage ranges cover the nominal 24, 36, 72 and 110 VDC with ±40 % tolerance - Shock and vibration / thermal shock in accordance to EN61373 and MIL-STD-810F

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
3 W
36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Open details
3 W
9-36, 18-75, 43-160 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Open details
6 W
36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Open details
6 W
9-36, 18-75, 43-160 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case

Open details
8 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

8 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, DIP-24 metal package

Open details
10 W
36-160 VDC
3.3, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC

10 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Open details
NEW!
10 W
9-75, 14-160 VDC
3.3, 5, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC

10 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Open details
10 W
9-36, 18-75, 36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Open details
NEW!
15 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

15 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Open details
15 W
9-36, 18-75, 36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

15 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 1.0" x 1.0" metal package

Open details
20 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

20 Watt DC/DC converter, railway, 4:1 input, high temperature range, internal filter class B, encapsulated, 2" x 1" metal package

Open details
20 W
36-160 VDC
5.1, 12, 15, 24, ±5, ±12, ±15 VDC

20 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 1”x1.6”

Open details
20 W
9-36, 18-75, 43-160 VDC
5, 12, 15, 24, ±12, ±15 VDC

20 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

NEW!
20 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

20 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Open details
20 W
9-36, 18-75, 36-160 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15, ±24 VDC

20 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Open details
NEW!
30 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”

Open details
30 W
9-36, 18-75, 36-160 VDC
3.3, 5, 5.1, 12, 15, 24, 54, ±12, ±15, ±24 VDC

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Open details
NEW!
40 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”

Open details
40 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package

Open details
40 W
36-160 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

40 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 2”x1”

Open details
40 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

40 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Open details
40 W
9.5-36, 18-75, 43-160 VDC
5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

60 W
9-36, 18-75, 36-160 VDC
5, 12, 15, 24, 48, ±12, ±15, ±24 VDC

60 Watt DC/DC converter, railway, 4:1 input, high power density, encapsulated, 2"x1" metal package

Open details
60 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Open details
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

100 Watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-Mount, quarter-brick

Open details
100 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
100 W
10-36, 19-75, 43-160 VDC
12, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

NEW!
150 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

150 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Open details
150 W
9-36, 18-75, 43-160 VDC
12, 15, 24, 28, 48 VDC

150 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, opt. EMI Filter, encapsulated, High power block

150 W
9-36, 18-75, 43-160 VDC
12, 15, 24, 28, 48 VDC

150 Watt DC/DC module, railway, 4:1 input, Chassis mount, rugged design, with EMI Filter, encapsulated, High power block

160 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
160 W
19-75, 43-160 VDC
12, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

NEW!
200 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

200 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Open details
200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis or DIN-Rail mount, with EMI Filter, encapsulated, Half-Brick package

Open details
200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

200 W
19-75, 43-160 VDC
12, 24, 28, 48 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

300 W
18-75, 43-160 VDC
12, 24, 28, 48 VDC

300 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
6-90 W
85-264 VAC
5, 12, 24 VDC

6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

6-24 W
90-264 VAC / 130-375 VDC, 90-264 VAC / 90-370 VDC
3.3, 5, 6, 12, 15, 24 VDC

4-24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

15-150 W
85-264 VAC
5, 12, 24 VDC

12-150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

24-36 W
85-264 VAC
5.1, 12, 24 VDC

24-36 Watt AC/DC modules, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing

80-480 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

3 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24 VDC

3 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Open details
5 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

5 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Open details
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Open details
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

NEW!
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

6 W
85-264 VAC
5, 12, 24 VDC

6 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

6 W
90-264 VAC / 130-375 VDC
3.3, 5, 6 VDC

6 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

10 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Open details
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Open details
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

NEW!
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

12 W
90-264 VAC / 130-375 VDC
12, 15, 24 VDC

12 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

15 W
85-264 VAC
5, 12, 24 VDC

15 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

15 W
85-264 VAC
5, 12, 24 VDC

15 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

15 watt AC/DC power supply, household/industrial, 85-264VAC input, high power density, 3000 VAC isolation, encapsulated, PCB mountable (1.07” x 2.06”)

Open details
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 1.65" x 1.14"

Open details
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 1.5" x 1.0"

Open details
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 2.6" x 1.0"

24 W
85-264 VAC / 85-375 VDC
5, 12, 24 VDC

24 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

24 W
90-264 VAC / 90-370 VDC
12, 24 VDC

24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

24 W
85-264 VAC
5.1, 12, 24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

24 W
85-264 VAC
5.1, 12, 24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Open details
25 W
85-264 VAC
5, 12, 24 VDC

25 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Open details
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

NEW!
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

30 W
85-264 VAC
12, 24 VDC

30 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

30 W
85-264 VAC / 90-375 VDC
5, 12, 24, 48 VDC

30 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 2.89" x 1.50"

Open details
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 2.74" x 1.1"

Open details
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 3.34" x 1.36"

36 W
85-264 VAC
12, 24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

36 W
85-264 VAC
12, 24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Open details
50 W
85-264 VAC
12, 24 VDC

50 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.92" x 1.85"

Open details
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

NEW!
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

55 W
85-264 VAC / 90-375 VDC
12, 24, 48 VDC

55 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

60 W
85-264 VAC
12, 24 VDC

60 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

60 W
85-264 VAC / 85-375 VDC
12, 24, 48 VDC

60 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

75 W
85-264 VAC
12, 24 VDC

75 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

80 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

80 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

80 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

80 W
85-264 VAC / 90-375 VDC
12, 24, 48 VDC

80 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

90 W
85-264 VAC
12, 24 VDC

90 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

90 W
85-264 VAC
12, 24 VDC

90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

120 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

120 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

120 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

120 W
85-264 VAC / 90-375 VDC
12, 24, 48 VDC

120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail

150 W
85-264 VAC
12, 24 VDC

150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

240 W
85-264 VAC
24 VDC

240 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail

240 W
85-264 VAC / 90-350 VDC
24, 48 VDC

240 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

240 W
85-264 VAC / 90-350 VDC
24, 48 VDC

240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

480 W
85-264 VAC / 90-350 VDC
24, 48 VDC

480 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail

480 W
85-264 VAC / 90-350 VDC
24, 48 VDC

480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail