TEP 200WIRCM

The TEP 200WIRCM Series is a family of isolated high performance DC/DC converter modules with ultra-wide 4:1 input voltage ranges. They come in chassis mount version with screw terminal block. A very high efficiency allows full power operation at 25°C with only 100 LFM air flow cooling and operation at 60°C with only 40% power derating. The very wide input voltage range makes these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for onboard power distribution.

Product Status
Aktiv
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Features

Chassis mount with screw terminal block

Ultra wide 4:1 input voltage ranges 9–36, 18–75, 43–160 VDC

EN 50155 approval for railway applications

Very high efficiency up to 91%

No minimum load

Soft start

Under voltage lock-out circuit

Adjustable output voltage +10 / -20%

Sense line

Optional DIN-rail mounting kit
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
on demand
165 W
9-36 VDC
3.3 VDC
(2.64-3.63 VDC)
Aktiv
on demand
180 W
9-36 VDC
5 VDC
(4-5.5 VDC)
Aktiv
on demand
180 W
9-36 VDC
12 VDC
(9.6-13.2 VDC)
Aktiv
on demand
180 W
9-36 VDC
15 VDC
(12-16.5 VDC)
Aktiv
on demand
180 W
9-36 VDC
24 VDC
(19.2-26.4 VDC)
Aktiv
on demand
182 W
9-36 VDC
28 VDC
(22.4-30.8 VDC)
Aktiv
on demand
178 W
9-36 VDC
48 VDC
(38.4-52.8 VDC)
Aktiv
on demand
165 W
18-75 VDC
3.3 VDC
(2.64-3.63 VDC)
Aktiv
on demand
200 W
18-75 VDC
5 VDC
(4-5.5 VDC)
Aktiv
on demand
216 W
18-75 VDC
12 VDC
(9.6-13.2 VDC)
Aktiv
on demand
210 W
18-75 VDC
15 VDC
(12-16.5 VDC)
Aktiv
on demand
210 W
18-75 VDC
24 VDC
(19.2-26.4 VDC)
Aktiv
on demand
210 W
18-75 VDC
28 VDC
(22.4-30.8 VDC)
Aktiv
on demand
216 W
18-75 VDC
48 VDC
(38.4-52.8 VDC)
Aktiv
on demand
188 W
43-160 VDC
3.3 VDC
(2.64-3.63 VDC)
Aktiv
on demand
220 W
43-160 VDC
5 VDC
(4-5.5 VDC)
Aktiv
on demand
240 W
43-160 VDC
12 VDC
(9.6-13.2 VDC)
Aktiv
on demand
240 W
43-160 VDC
15 VDC
(12-16.5 VDC)
Aktiv
on demand
240 W
43-160 VDC
24 VDC
(19.2-26.4 VDC)
Aktiv
on demand
240 W
43-160 VDC
28 VDC
(22.4-30.8 VDC)
Aktiv
on demand
240 W
43-160 VDC
48 VDC
(38.4-52.8 VDC)
Aktiv
Similar series
TEP 200WIR

200 Watt DC/DC module, railway, 4:1 input, Chassis or DIN-Rail mount, with EMI Filter, encapsulated, Half-Brick package

TEP 200WIRCMF

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEQ 200WIR

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

Compatible accessories