TEP 100WIRCM

The TEP 100WIR Series is a family of isolated high performance DC/DC converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged, sealed industry standard half brick package. A very high efficiency allows full power operation without forced air cooling at 60°C This temperature can be increased to 70°C with optional mounted heatsink or up to 85°C when mounted on an iron base plate. The very wide input voltage range make these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution.

Product Status
Aktiv
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Features

Chassis mount with screw terminal block

Ultra wide 4:1 input voltage ranges 9–36, 18–75, 43–160 VDC

EN 50155 approval for railway applications

Very high efficiency up to 93%

No minimum load

Soft start

Adjustable output voltage +10/-20%

Sense line

Remote On/Off input

Under voltage lock-out circuit
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
on demand
83 W
9-36 VDC
3.3 VDC
(2.64-3.63 VDC)
Aktiv
on demand
100 W
9-36 VDC
5 VDC
(4-5.5 VDC)
Aktiv
on demand
100 W
9-36 VDC
12 VDC
(9.6-13.2 VDC)
Aktiv
on demand
100 W
9-36 VDC
15 VDC
(12-16.5 VDC)
Aktiv
on demand
100 W
9-36 VDC
24 VDC
(19.2-26.4 VDC)
Aktiv
on demand
100 W
9-36 VDC
28 VDC
(22.4-30.8 VDC)
Aktiv
on demand
100 W
9-36 VDC
48 VDC
(38.4-52.8 VDC)
Aktiv
on demand
83 W
18-75 VDC
3.3 VDC
(2.64-3.63 VDC)
Aktiv
on demand
100 W
18-75 VDC
5 VDC
(4-5.5 VDC)
Aktiv
on demand
100 W
18-75 VDC
12 VDC
(9.6-13.2 VDC)
Aktiv
on demand
100 W
18-75 VDC
15 VDC
(12-16.5 VDC)
Aktiv
on demand
100 W
18-75 VDC
24 VDC
(19.2-26.4 VDC)
Aktiv
on demand
100 W
18-75 VDC
28 VDC
(22.4-30.8 VDC)
Aktiv
on demand
100 W
18-75 VDC
48 VDC
(38.4-52.8 VDC)
Aktiv
on demand
83 W
43-160 VDC
3.3 VDC
(2.64-3.63 VDC)
Aktiv
on demand
100 W
43-160 VDC
5 VDC
(4-5.5 VDC)
Aktiv
on demand
100 W
43-160 VDC
12 VDC
(9.6-13.2 VDC)
Aktiv
on demand
100 W
43-160 VDC
15 VDC
(12-16.5 VDC)
Aktiv
on demand
100 W
43-160 VDC
24 VDC
(19.2-26.4 VDC)
Aktiv
on demand
100 W
43-160 VDC
28 VDC
(22.4-30.8 VDC)
Aktiv
on demand
100 W
43-160 VDC
48 VDC
(38.4-52.8 VDC)
Aktiv
Similar series
TEP 100WIR

100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

TEP 100WIRCMF

100 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

TEQ 100WIR

100 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

Compatible accessories