TMP 15112

The TMP & TMPM series AC/DC Power Modules is a new range of fully encapsulated power supplies in an ultra-compact casing. They feature easy chassis mounting with screw terminal block connection or direct PCB mounting with solder pins. Full compliance with International safety standards for industrial control equipment qualifies the products for worldwide markets. These power supplies offer a cost effective solution for many space critical applications in commercial and industrial electronic equipment and for polluted and dusty environment.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Attribute
Value
Output Voltage
12 VDC
Output Current
1250 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
85-264 VAC / 120-370 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
74 mm
Width
54 mm
Depth
19.5 mm
Efficiency
79 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
135 g
Capacitive Load
2200 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMPM 04253
3.5 W
85-264 VAC / 120-370 VDC
5/3.3 VDC

Only 8 products can be added to the comparison list.

End of Life
TMPM 04253
TMP 07103
4.6 W
85-264 VAC / 120-370 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 07103
TMP 07105
7 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 07105
TMP 07112
7 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 07112
TMP 07115
7 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 07115
TMP 07124
7 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 07124
TMPM 10103
8.3 W
85-264 VAC / 120-370 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMPM 10103
TMPM 10105
10 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMPM 10105
TMPM 10112
10 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMPM 10112
TMPM 10115
10 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMPM 10115
TMPM 10124
10 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMPM 10124
TMP 10103
6.6 W
85-264 VAC / 120-370 VDC
3.3 VDC

Only 8 products can be added to the comparison list.

End of Life
TMP 10103
TMP 10112
10 W
85-264 VAC / 120-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMP 10112
TMP 10115
10 W
85-264 VAC / 120-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMP 10115
TMP 10124
10 W
85-264 VAC / 120-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TMP 10124
TMP 10212
7.3 W
85-264 VAC / 120-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMP 10212
TMP 10215
9 W
85-264 VAC / 120-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMP 10215
TMP 15105
15 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15105
TMP 15115
15 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15115
TMP 15124
15 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15124
TMP 15148
15 W
85-264 VAC / 120-370 VDC
48 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15148
TMP 15212
16 W
85-264 VAC / 120-370 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15212
TMP 15215
15 W
85-264 VAC / 120-370 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15215
TMP 15252
15 W
85-264 VAC / 120-370 VDC
5/12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15252
TMP 15512
15 W
85-264 VAC / 120-370 VDC
5/±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15512
TMP 15515
15 W
85-264 VAC / 120-370 VDC
5/±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15515
TMP 30105
30 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30105
TMP 30112
30 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30112
TMP 30115
30 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30115
TMP 30124
30 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30124
TMP 30148
30 W
85-264 VAC / 120-370 VDC
48 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30148
TMP 30212
30 W
85-264 VAC / 120-370 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30212
TMP 30215
30 W
85-264 VAC / 120-370 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30215
TMP 30252
30 W
85-264 VAC / 120-370 VDC
5/12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30252
TMP 30512
30 W
85-264 VAC / 120-370 VDC
5/±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30512
TMP 30515
30 W
85-264 VAC / 120-370 VDC
5/±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30515
TMP 30522
30 W
85-264 VAC / 120-370 VDC
5/±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30522
TMP 30316
24 W
85-264 VAC / 120-370 VDC
3.3/5/12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30316
TMP 30317
30 W
85-264 VAC / 120-370 VDC
5/3.3/12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30317
TMP 60105
51 W
85-264 VAC / 120-370 VDC
5.1 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60105
TMP 60112
60 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60112
TMP 60115
60 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60115
TMP 60124
60 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60124
TMP 60136
60 W
85-264 VAC / 120-370 VDC
36 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60136
TMP 60148
60 W
85-264 VAC / 120-370 VDC
48 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60148
Similar Models

Only 8 products can be added to the comparison list.

TML 20112

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

Only 8 products can be added to the comparison list.

TMPW 25-112

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Only 8 products can be added to the comparison list.

TPP 15-112-D

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 1.65" x 1.14"