PARTICLE ACCELERATOR, DESY

RELIABLE POWER SUPPLY FOR CUTTING-EDGE RESEARCH

Walking a distance of 3.3km along a particle accelerator at 2 a.m. to replace defective equipment parts is not one of the DESY engineers’ favorite activities and leads to frustration among the scientists performing experiments at the end of the “tube.” Thus, it was already clear at the start of the project that reliable power supplies had to be high on the list of requirements. But this was only one of several key features on the list of specifications.



The basis for the ultimate solution was an existing, compact 24 V / 240 W power pack that needed a number of modifications to meet the application’s requirements. Perhaps the most critical requirement was the CE certification of the application in which the power packs are integrated. In addition, availability had to be guaranteed over a period of ten years.



“We implemented a redundant system with two power packs per module to ensure a reliable power supply to all sections of the accelerator,” explains Carsten Müller, laboratory manager and plant engineer.



“It was critical for us that our partner in this project was able to meet our individual requirements, in particular with regard to modifications and CE certification. The availability over the project’s extended duration and the rapid delivery of spare parts for this customer-specific product were invaluable. With the support of Traco Power, we can continue to achieve top-of-the-line scientific performance.”

success story desy

Other Success Stories

Traco Power DC-DC Converters in the SpaceX Hyperloop Pod from the winning TUM team

The SpaceX Hyperloop Pod Competition is a competition organized by SpaceX where teams of students compete against each other with their self-built Hyperloop Pods. The competition's goal is to reach the maximum speed in SpaceX's 1200-meter-long vacuum tube. This competition aims to advance the realization of the Hyperloop System introduced by Elon Musk, thereby offering environmentally friendly alternatives to short-distance flights.