TIW 12

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Keep me updated
Keep me updated on the series "TIW 12"

The TIW series is a new range of small size DC-power supplies which have been designed particularly for applications in home and office installations. The compact module cases fit in the standardized in-wall flush boxes or also can be mounted on walls. The power supplies fully comply with the safety and EMC standards requested for commercial and residential class ll installations. Typical applications are powering of electric devices used in home automation and in security systems like e.g. controllers, indicators, etc.

Features

High efficiency switching power supplies

Easy installation into standard flush boxes

Fully encapsulated plastic housing

Dust and waterproof to IP 67

Protection class ll

Safety approval to IEC/EN 62368-1,
EN 50178, IEC/EN 60335-1

Approved for mounting onto wood or materials with unknown flammability

Ready to meet ErP directive

Universal input range 90 to 264 VAC

Regulated output voltage

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration