TMPW 25

Product

Active
Product is recommended for new designs.
Keep me updated
Keep me updated on the series "TMPW 25"

The TMPW 25 is a 25 Watt AC/DC series with an extended input range of 90-305 VAC and is suitable for industrial and household/building technology applications and comes in a compact encapsulated plastic case. The 305 VAC (277 VAC ±10%) threshold is derived from a 480 VAC three-phase supply voltage often used in heavy industrial applications. Through the increased voltage level, the drawn current from the load is effectively reduced, which allows for an overall more compact and lightweight design approach. They offer an I/O-isolation voltage of 4000 VAC, a high temperature range of -40 to +70°C and are prepared for protection class II applications. Additionally, an internal EN 55032 class B filter saves valuable board space for an otherwise often mandatory external filter setup. An energy efficient design (<0.1 Watt standby power consumption) and safety approvals according to IEC/EN/UL 62368-1 and EN 60335-1 make this series suitable for a wide range of industrial and household/building technology applications.

Features

Compact PCB power module in 2.07" x 1.08" package

Wide input voltage range 90-305 VAC

Certified according to EN 60335-1 an IEC/EN/UL 62368-1

I/O-Isolation 4’000 VAC

Operating temperature range –40°C to +70°C

No load input power <0.1W (acc. ErP directive)

High efficiency up to 88%

Internal EN 55032 class B filter

Protection class II prepared

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMPW 25-105
20 W
90-305 VAC / 100-430 VDC
5.1 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Active
TMPW 25-105
TMPW 25-112
25 W
90-305 VAC / 100-430 VDC
12 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Active
TMPW 25-112
TMPW 25-115
25 W
90-305 VAC / 100-430 VDC
15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Active
TMPW 25-115
TMPW 25-124
25 W
90-305 VAC / 100-430 VDC
24 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Active
TMPW 25-124